/content/hbtbt/ae/en/search-results.html

Transmitters & Receivers

RF BUS-2 wireless receiver

The RF BUS-2 wireless receiver is used for extending and supplementing compatible hazard detection systems that provide a BUS-2.

Overview

The RF BUS-2 wireless receiver is used for extending and supplementing compatible hazard detection systems that provide a BUS-2 (MB12/24/48/100.10). The RF BUS-2 wireless receiver allows a bidirectional radio alarm system of the most advanced radio technology to be set up and operated.

This RF BUS-2 coupler provides the functions of a gateway connected on one side to the hazard detection control panel by means of a wired BUS-2 connection. On the other side, the RF BUS-2 wireless receiver can then address up to any 16 radio users via the bidirectional radio connection. Each RF BUS-2 wireless receiver works as an autonomous radio cell in its transmission and reception range. The innovative radio system offers new opportunities of protecting human life and property values. Developed from the very start as a combined system, it is designed for securing privately owned homes, smaller and also larger commercial objects. In case of imminent danger, such as burglary, hold-up or even fires, it reliably signals an alarm via the alarm signaling devices of the connected intrusion detection control panel.

The radio system can be integrated into the following intrusion detection control panels: 561-MB12, 561-MB24, 561-MB48, 561-MB100.

The RF BUS-2 wireless receiver (Item no. 015600.01) is used as a radio gateway between the radio technology and the BUS-2. This is why no special radio intrusion detection control panel is required.

During commissioning of the radio system, the radio users are read in and assigned permanently to the RF BUS-2 wireless receiver by means of a unique address.

The commissioning and also the programming of the radio system is done conveniently via a PC/laptop using the parameterization software WINFEM Advanced and/or IQ Panel Control.

Features & Benefits:
  • Advanced radio transmission technology
  • A total of 24 radio channels distributed over 2 radio bands
  • Wireless radio system on integrated BUS-2 basis
  • Each radio user has a unique address
  • Radio polling to all bidirectional radio users
  • Permanent monitoring of the availability of the radio transmission path
  • Intelligent external signal monitoring for detecting radio signals that do not belong to the system
  • Function monitoring of all radio users assigned to the system
  • Tamper monitoring of all radio users
  • Radio revision mode for determining the installation range
  • Connection to intrusion detection central units via BUS-2
  • Simple commissioning by means of the installation mode of the WINFEM Advanced programming software respectively IQ Panel Control
Certifications:
  • G108504 (IDT), Class B
Others
Name
Description
File Size
Date
Size
MB RF-Magnetkontakt, basaltgrau
application/pdf 1.13 MB
5/8/2023
1.13 MB
RF BUS-2 Koppler
application/pdf 263.85 KB
5/14/2023
263.85 KB
Brochure
Name
Description
File Size
Date
Size
MB-Secure
application/pdf 657.61 KB
5/11/2023
657.61 KB
Data Sheet
Name
Description
File Size
Date
Size
HIS-BUS2-RU-SB-E
application/pdf 1.79 MB
5/14/2023
1.79 MB
Name
Description
File Size
Date
Size
MB-Secure
application/pdf 657.61 KB
5/11/2023
657.61 KB
MB RF-Magnetkontakt, basaltgrau
application/pdf 1.13 MB
5/8/2023
1.13 MB
RF BUS-2 Koppler
application/pdf 263.85 KB
5/14/2023
263.85 KB
HIS-BUS2-RU-SB-E
application/pdf 1.79 MB
5/14/2023
1.79 MB
Name
Description
File Size
Date
Size
MB RF-Magnetkontakt, basaltgrau
1.13 MB
5/8/2023
RF BUS-2 Koppler
263.85 KB
5/14/2023
MB-Secure
657.61 KB
5/11/2023
HIS-BUS2-RU-SB-E
1.79 MB
5/14/2023