/content/hbtbt/ae/en/search-results.html

Control Panels

MAXPRO® Intrusion P3000E Control Panel

Honeywell MAXPRO® Intrusion Series control panels deliver a fully integrated intrusion and access control system solution.

Overview

Honeywell MAXPRO® Intrusion Series control panels deliver a fully integrated intrusion and access control system solution. MAXPRO Intrusion (MPI) is part of the MAXPRO family of products and utilizes MAXPRO Cloud for configuration, maintenance, and management. MAXPRO Cloud is a fully integrated access, video and intrusion security as a service platform. Ideal for small to medium businesses, MAXPRO Cloud makes single or multi-site building security simple and scalable. Users can manage their security system from anywhere at any time via any standard web browser

Features & Benefits:
  • Multi-site deployment made easy with cloud-based configuration and management
  • Multi-site management via app for iOS and Android
  • Easy to install and cost effective
  • Supports low-power V-Plex bus devices
  • Compatible with most legacy cable systems
  • Customer remote monitoring of multiple sites
Certifications:
  • EN 50131-3:2009 Grade 3 Environmental Class II
  • EN 50131-6:2017 Type A
  • EN 50136-2:2013 Category SP5
  • EN 50131-10:2014 Type Z
  • PD 6662:2017
Specifications

Others

  • Overall Depth
    • 14.5 Centimeter
  • Overall Width
    • 28 Centimeter
  • Overall Height
    • 4.2 Centimeter
  • Brand
    • Honeywell
  • Maximum Operating Humidity
    • 93 Percentage
  • Supply Voltage
    • 14 voltage direct current
  • Regulatory Approvals
    • EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y Watt

Others

  • Overall Depth
    • 14.5 Centimeter
  • Overall Width
    • 28 Centimeter
  • Overall Height
    • 4.2 Centimeter
  • Brand
    • Honeywell
  • Maximum Operating Humidity
    • 93 Percentage
  • Supply Voltage
    • 14 voltage direct current
  • Regulatory Approvals
    • EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y Watt
  • Overall Depth : 14.5 Centimeter
  • Overall Width : 28 Centimeter
  • Overall Height : 4.2 Centimeter
  • Brand : Honeywell
  • Maximum Operating Humidity : 93 Percentage
  • Supply Voltage : 14 voltage direct current
  • Regulatory Approvals : EN 50131-3:2009 Grade 3 Environmental Class II; PD 6662:2017; EN 50136-2:2013; EN 50131-10:2014 Type Y Watt
Manuals and Guides
Name
Description
File Size
Date
Size
MAXPRO NVR Operator's Guide
application/pdf 5.31 MB
5/10/2023
5.31 MB
Data Sheet
Name
Description
File Size
Date
Size
MAXPRO Intrusion Series Control Panels Data Sheet
application/pdf 342.26 KB
5/14/2023
342.26 KB
Name
Description
File Size
Date
Size
MAXPRO NVR Operator's Guide
5.31 MB
5/10/2023
5.31 MB
MAXPRO Intrusion Series Control Panels Data Sheet
342.26 KB
5/14/2023
342.26 KB
Name
Description
File Size
Date
Size
MAXPRO NVR Operator's Guide
5.31 MB
5/10/2023
MAXPRO Intrusion Series Control Panels Data Sheet
342.26 KB
5/14/2023