Cards
2K iCLASS® Contactless Smart Card
2K iCLASS ® Contactless Smart Cards are 13.56 MHz read/write contactless smart card technology offers consistent read range or high- speed, reliable communications with high data integrity
2K iCLASS ® Contactless Smart Cards are HID’s iCLASS® 13.56 MHz read/write contactless smart card technology can be used for diverse applications such as access control, biometrics, cashless vending, public transportation, airline ticketing and customer loyalty programs. Multiple, securely separated files enable numerous applications and support future growth. The iCLASS Prox Card combines iCLASS 13.56 MHz contactless read/write smart card and Prox 125 kHz proximity technology on a single card with the ability to add magnetic stripe, barcode, and anti-counterfeiting features including custom artwork or a photo identification directly on the credential
Features & Benefits:- 13.56 MHz read/write contactless smart card and 125 kHz technology provides high-speed, reliable communications with high data integrity
- iCLASS technology ensures high security with mutual authentication, encrypted data transfer, and 64-bit diversified keys for read/write capabilities
- Any existing HID format can be factory or field programmed into the secure HID access control application area
- Available in two application area configuration only
- Provides the HID standard access control application area and one other application area for user
- customization
- Meets ISO 15693 standard for contactless communications
- Provides a cost effective way to improve the security of your access control installation