/content/hbtbt/ae/en/search-results.html

    Cards

    300X iCLASS SE® Card

    300X iCLASS SE® Cards are next-generation high-frequency contactless smart card PVC cards with multi-layered security beyond the card technology, providing added protection to identity data

    Overview

    300X iCLASS SE® Cards are CLASS® 13.56 MHz read/write contactless smart card technology with multiple, securely separated files enables multiple applications for future growth. Building on the success of the flagship iCLASS standard for 13.56 MHz contactless smart card technology, HID Global’s new access control platform goes beyond the traditional smart card model to offer a secure, standards-based, technology-independent and flexible identity data structure based on Secure Identity Object (SIO), a new HID portable credential methodology. iCLASS SIO-Enabled (iCLASS SE) smart cards are part of the next-generation iCLASS SE access control platform and open ecosystem based on HID’s Trusted Identity Platform (TIP) architecture for advanced applications, mobility and heightened security. iCLASS was specifically designed to make access control more powerful, more versatile, and more secure, with encryption for all radio frequency data transmission between the credential and reader using a secure algorithm. iCLASS SE extends this technology by providing additional key diversification, authentication, encryption and portability for advanced security and performance

    Features & Benefits:
    • Provides trusted identity within a secure ecosystem of interoperable products
    • Multiple securely separated application areas are each protected by 64-bit diversified read/write keys that allow complex applications and provide for future expansion
    • Durability – Passive, no-battery design allows for an estimated minimum 100,000 reads. Strong, flexible, and resistant to cracking and breaking
    • Ordering Options – Magnetic stripe, external card numbering, custom artwork and contact smart chip module
    • Photo ID Compatible – Print directly to the card with a direct image or thermal transfer printer
    • Mutual authentication, encrypted data transfer,
    • Expanded iCLASS Elite™ Program – Extends private security by protecting uniquely keyed credentials, SIOs and programming update keys