/content/hbtbt/ae/en/search-results.html

    Cards

    325x iCLASS SE® Key Fob II

    325x iCLASS SE® Key Fob II are durable and portable device for key ring and lanyard applications for increased security, interoperability and performance

    Overview

    325x iCLASS SE® Key Fob II are high-frequency portable credential that makes access control more powerful and more secure through encryption of all radio frequency data transmissions between the key fob and reader using a secure algorithm. Enclosed in a rugged plastic casing for use in extreme environments, the iCLASS SE Key Fob is the size of a typical car key and can be easily placed on a key ring or lanyard. The key fob is part of the standards-based iCLASS SE platform, which is based on HID Global's Secure Identity Object® (SIO®) data model and Trusted Identity Platform™ (TIP™). Loaded with an SIO residing inside the iCLASS® chip, those devices deliver increased security with data signatures and encryption to prevent any unauthenticated read access. The iCLASS SE platform is based on a full ecosystem of interoperable products providing technology-independent and increased security to protect data management and distribution

    Features & Benefits:
    • Provides trusted identity within a secure ecosystem of interoperable products for distribution and management of the SIO® data objects
    • Ensures data authenticity and privacy through the multi-layered security of HID Global’s SIO
    • Inhibits data cloning by binding an object to a specific credential
    • Extends private security by protecting uniquely keyed credentials
    • Long-lasting durability – Passive, no-battery design
    • Strong, environmentally resistant design
    • Variable memory size and memory organization to accommodate a range of application requirements