/content/hbtbt/ae/en/search-results.html

    Cards

    5834-4 Wireless Key

    5834-4 Wireless Key provides Security, Convenience and Style and Exciting features like the sleek, compact size, LED, eight programmable functions

    Overview

    5834-4 Wireless Keys offers adding convenient system control to any VISTA™ or LYNX system. The 5834-4 features four buttons that can be programmed for individual control or can be paired for two-button control, which allows for a total of eight functions for multiple applications like arming, disarming, panics, trigger relays The 5834-4 comes pre-programmed right out of the box in high-security mode for that added layer of security against cyber-attacks. The triple function LED gives indication that the transmission was sent when a user activates a function, indicates if the wireless key is in high-security or normal mode, and acts as a low battery indicator. The buttons are recessed and include easy-to-understand icons to help alleviate user-generated false alarms.

    Features & Benefits:
    • Four individually programmable buttons
    • Eight functions when using two-button operation
    • High-security (encrypted) mode for added protection against cyber attacks
    • Triple function LED shows Battery status, operation mode, transmission status
    • Tactile, recessed keys and easy-to-understand icons help reduce false alarms
    • User replaceable, long-life lithium batteries
    • Compatible with Honeywell’s 5800 Series wireless products
    Product Number
    Part Number
    Description
    Add to list
    5834-4
    5834-4 Wireless Key, Four Buttons, LED, Eight Programmable Functions