/content/hbtbt/ae/en/search-results.html

Cards

iCLASS® Composite 2124 PVC/PET Card

HID iCLASS® Composite PVC/PET Card are contactless smart card technology which can be used for diverse applications such as access control, biometrics, cashless vending, public transportation, airline ticketing and customer loyalty programs.

Overview

HID iCLASS® Composite PVC/PET Card are contactless smart card technology which can be used for diverse applications such as access control, biometrics, cashless vending, public transportation, airline ticketing and customer loyalty programs. Multiple, securely separated files enable numerous applications and support future growth. The iCLASS Prox Card combines iCLASS 13.56 MHz contactless read/write smart card and Prox 125 kHz proximity technology on a single card with the ability to add magnetic stripe, barcode and anti-counterfeiting features including custom artwork or a photo identification directly on the credential.

iCLASS Prox Card can now be utilized for such diverse applications including access control, network log-on security, automotive vehicle identification, cashless vending, time attendance and biometric verification. There is option of assigning various security levels to the cards depending on the credential holder. The iCLASS Prox Card meets strict ISO thickness standards for use with direct image and thermal transfer printers.

Features & Benefits:
  • 13.56 MHz read/write contactless smart card and 125 kHz technology provides high-speed
  • Reliable communications with high data integrity
  • iCLASS technology ensures high security with mutual authentication, encrypted data transfer
  • 64-bit diversified keys for read/write capabilities
  • Any existing HID format can be factory or field programmed into the secure HID access control application area
  • Meets ISO standards for thickness for use with all direct image and thermal transfer printers
Certifications:
  • ISO
Specifications

Others

  • Overall Depth
    • 0.084 centimetre
  • Maximum Read Distance
    • 10.1cm
  • Body Thickness
    • 0.084 centimetre
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
  • Overall Height
    • 5.4 centimetre
  • Operating Frequency
    • 13.56 megahertz
  • Overall Width
    • 8.57 centimetre
  • Memory Size
    • 4 byte
  • Outer Material
    • Flexible Polyvinyl Chloride (PVC) Laminate
  • For Use With
    • Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs volt
  • Brand
    • HID
  • Read Technology
    • Contact or Contactless card interface
  • Product Type
    • Smart Card Degrees Celsius
  • Printable
    • Yes
  • Applications
    • Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs
  • Application
    • Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs
  • Security Features
    • High Security With Mutual Authentication Encrypted Data Transfer 64-Bit Diversified Keys For Read/Write Capabilities
  • Data Retention Period
    • 10 years

Others

  • Overall Depth
    • 0.084 centimetre
  • Maximum Read Distance
    • 10.1cm
  • Body Thickness
    • 0.084 centimetre
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
  • Overall Height
    • 5.4 centimetre
  • Operating Frequency
    • 13.56 megahertz
  • Overall Width
    • 8.57 centimetre
  • Memory Size
    • 4 byte
  • Outer Material
    • Flexible Polyvinyl Chloride (PVC) Laminate
  • For Use With
    • Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs volt
  • Brand
    • HID
  • Read Technology
    • Contact or Contactless card interface
  • Product Type
    • Smart Card Degrees Celsius
  • Printable
    • Yes
  • Applications
    • Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs
  • Application
    • Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs
  • Security Features
    • High Security With Mutual Authentication Encrypted Data Transfer 64-Bit Diversified Keys For Read/Write Capabilities
  • Data Retention Period
    • 10 years
  • Overall Depth : 0.084 centimetre
  • Maximum Read Distance : 10.1cm
  • Body Thickness : 0.084 centimetre
  • Minimum Operating Ambient Temperature : -40 degree Celsius
  • Overall Height : 5.4 centimetre
  • Operating Frequency : 13.56 megahertz
  • Overall Width : 8.57 centimetre
  • Memory Size : 4 byte
  • Outer Material : Flexible Polyvinyl Chloride (PVC) Laminate
  • For Use With : Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs volt
  • Brand : HID
  • Read Technology : Contact or Contactless card interface
  • Product Type : Smart Card Degrees Celsius
  • Printable : Yes
  • Applications : Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs
  • Application : Access Control; Biometrics; Cashless Vending; Public Transportation; Airline Ticketing; Customer Loyalty Programs
  • Security Features : High Security With Mutual Authentication Encrypted Data Transfer 64-Bit Diversified Keys For Read/Write Capabilities
  • Data Retention Period : 10 years