/content/hbtbt/ae/en/search-results.html

Cards

iCLASS® Seos™ 8K Card

iCLASS® Seos™ 8K Cards are smart cards based on a secure, open technology to manage and authenticate identities preventing data associated to a card from being divulged or cloned

Overview

iCLASS® Seos™ 8K Cards are ideal for organizations with stringent security requirements for their credential solution, as well as enterprise and government organizations looking for a cost-effective solution. As part of the iCLASS SE® platform, the cards deliver superior data integrity and privacy protection by leveraging the latest cryptographic algorithms. iCLASS Seos cards also utilize a secure messaging protocol to protect data transmission with the off-card applications providing strong authentication mechanisms to protect the communications between card and reader. No traceable identifiers exchanged during card sessions, preventing data associated to a card from being divulged or cloned. Delivering maximum interoperability, iCLASS Seos cards include a standards based application that offers a universal card command interface. The solution also supports an ISO/IEC 7816-4 command set and data model that defines the supported interfaces between an iCLASS Seos card and the reader

Features & Benefits:
  • Programmable with one or several Secure Identity Objects® (SIOs®) for each application
  • High resistance to common attacks
  • AES-128/2TDEA cryptographic algorithms for data protection
  • Mutual authentication protocol with generation of diversified session key to protect each card session
  • Supports ISO/IEC standards: 7810, 7816 and contactless cards
  • Contactless unique identifier: 4 bytes (random value). Generic command set based on ISO/IEC 7816-4
  • Hardware chip integrating co-processor with high performance for cryptographic calculations with symmetric keys
  • One Time Password generation using standards-based solution
  • Fully supported by iCLASS SE® and multiCLASS SE® readers
Specifications

Others

  • Overall Height
    • 5.4 cm
  • Operating Frequency
    • 13.56 MHz
  • Overall Width
    • 8.57 cm
  • Maximum Read Distance
    • 4 in
  • Minimum Operating Ambient Temperature
    • − 40 °C
  • Body Thickness
    • 0.084 cm
  • Overall Depth
    • 0.084 cm
  • For Use With
    • iCLASS SE®; multiCLASS SE® readers volt
  • Memory Size
    • 8 Kbyte byte
  • Backing Material
    • PVC
  • Programming Technology
    • SE-Elite
  • Read Technology
    • iCLASS seos
  • Outer Material
    • PET
  • Product Type
    • Access Card Degrees Celsius
  • Printable
    • Yes
  • Application
    • Security
  • Security Features
    • Multi-layered security
  • Brand
    • HID

Others

  • Overall Height
    • 5.4 cm
  • Operating Frequency
    • 13.56 MHz
  • Overall Width
    • 8.57 cm
  • Maximum Read Distance
    • 4 in
  • Minimum Operating Ambient Temperature
    • − 40 °C
  • Body Thickness
    • 0.084 cm
  • Overall Depth
    • 0.084 cm
  • For Use With
    • iCLASS SE®; multiCLASS SE® readers volt
  • Memory Size
    • 8 Kbyte byte
  • Backing Material
    • PVC
  • Programming Technology
    • SE-Elite
  • Read Technology
    • iCLASS seos
  • Outer Material
    • PET
  • Product Type
    • Access Card Degrees Celsius
  • Printable
    • Yes
  • Application
    • Security
  • Security Features
    • Multi-layered security
  • Brand
    • HID
  • Overall Height : 5.4 cm
  • Operating Frequency : 13.56 MHz
  • Overall Width : 8.57 cm
  • Maximum Read Distance : 4 in
  • Minimum Operating Ambient Temperature : − 40 °C
  • Body Thickness : 0.084 cm
  • Overall Depth : 0.084 cm
  • For Use With : iCLASS SE®; multiCLASS SE® readers volt
  • Memory Size : 8 Kbyte byte
  • Backing Material : PVC
  • Programming Technology : SE-Elite
  • Read Technology : iCLASS seos
  • Outer Material : PET
  • Product Type : Access Card Degrees Celsius
  • Printable : Yes
  • Application : Security
  • Security Features : Multi-layered security
  • Brand : HID