/content/hbtbt/ae/en/search-results.html

    Cards

    IDENT-KEY ID Card

    Discontinued

    The IDENT-KEY ID cards are used for ProX1, ProX2, IK2 and IK3 proximity readers with alternating code methods.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The IDENT-KEY ID cards are used for ProX1, ProX2, IK2 and IK3 proximity readers with alternating code methods. The electronics is encapsulated inside this card therefore cards are completely protected from moisture and largely from mechanical stress.

    Certifications:
    • ISO 7816-1