/content/hbtbt/ae/en/search-results.html

    Cards

    OmniProx PVC Card

    Discontinued

    Honeywell Access Systems’ OmniProx credentials are designed to work with the OmniProx readers. The OmniProx product line which is based on 125 kHz technology is RFID based and offers excellent contactless sensing range.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Honeywell Access Systems’ OmniProx credentials are designed to work with the OmniProx readers. The OmniProx product line, which is based on 125 kHz technology, is RFID based and provides excellent contactless sensing range. The OmniProx ISO cards are laminated PVC cards that can be printed on both sides, using most standard card printers. ISO models also support both vertical or horizontal slot punching. For more robust use, a clamshell version with a vertical slot is available, made of a hard shell ABS and PVC construction for added durability. OmniProx credentials are available in popular stocked configurations or special order where the user specifies site code and card number range.Features & Benefits:
    • Universal compatibility with all Honeywell OmniProx & HID® Prox compatible readers as well as multi-technology readers supporting HID Prox technology
    • External numbering for easy identification and control
    • Available with high-coercivity magnetic stripe (4000 Oe – unencoded) for added capability
    • Individually wrapped and labeled packs of 25 for added flexibility and convenience for re-sellers
    • PVC construction that resists cracking and breaking while delivering fast read times
    • Available in both ISO compliant & clamshell form factors
    • Available in standard 26 bit or Honeywell 34 bit formats