Cards
ProxCard® II Card
The RF-programmable ProxCard® II proximity access card is the industry choice for a cost-effective solution to proximity access control.
The RF-programmable ProxCard® II proximity access card is the industry choice for a cost-effective solution to proximity access control. It offers universal compatibility with all HID proximity readers
Features & Benefits:- Offers universal compatibility with all HID proximity readers
- Provides durable packaging and consistent read range
- Provides an external number for easy identification and control
- Supports formats up to 85 bits, with over 137 billion codes
- Custom pre-printed artwork available
- A PVC overlay allows for on-site photo ID using most direct image printers
Others
- Overall Depth
- 3 inch
- Operating Frequency
- 125 kilohertz
- Overall Height
- 2 inch
- Product Type
- Miscellaneous Card Degrees Celsius
- Read Technology
- Proximity HID
Others
- Overall Depth
- 3 inch
- Operating Frequency
- 125 kilohertz
- Overall Height
- 2 inch
- Product Type
- Miscellaneous Card Degrees Celsius
- Read Technology
- Proximity HID
- Overall Depth : 3 inch
- Operating Frequency : 125 kilohertz
- Overall Height : 2 inch
- Product Type : Miscellaneous Card Degrees Celsius
- Read Technology : Proximity HID