Cards
ProxCard II Card Vinyl Finish
The RF-Programmable ProxCard® II proximity access card is a cost effective solution to proximity access control. The card offers extremely consistent read range and is unaffected by body shielding or variable environmental conditions.
The RF-Programmable ProxCard® II proximity access card is a cost effective solution to proximity access control. The card offers extremely consistent read range and is unaffected by body shielding or variable environmental conditions even when close to keys and coins. A cross-reference list correlating the external card number and the programmed ID number is provided for easy system administration. The card offers over 137 billion unique codes. The ProxCard is highly durability and resistant to cracking and breaking.
Features & Benefits:- Offers Universal Compatibility with All HID Proximity Readers
- Provides Durable Packaging and Consistent Read Range
- Provides an External Number for Easy Identification and Control
- Supports Formats up to 85 Bits, with Over 137 Billion Codes
- Programmed, Low Frequency HID
- Specify Programming Information
Others
- Overall Height
- 8.6 cm
- Overall Depth
- 0.19 cm
- Minimum Operating Ambient Temperature
- -50 °F
- Overall Width
- 5.4 cm
- Slot Punch Type
- Vertical
- Product Type
- Proximity Access Card Degrees Celsius
- Includes
- 1321 Photo pouch overlay; 1324 PVC Direct print overlay voltage alternating current
- Brand
- Honeywell
- Security Features
- Offers over 137 billion unique codes
Others
- Overall Height
- 8.6 cm
- Overall Depth
- 0.19 cm
- Minimum Operating Ambient Temperature
- -50 °F
- Overall Width
- 5.4 cm
- Slot Punch Type
- Vertical
- Product Type
- Proximity Access Card Degrees Celsius
- Includes
- 1321 Photo pouch overlay; 1324 PVC Direct print overlay voltage alternating current
- Brand
- Honeywell
- Security Features
- Offers over 137 billion unique codes
- Overall Height : 8.6 cm
- Overall Depth : 0.19 cm
- Minimum Operating Ambient Temperature : -50 °F
- Overall Width : 5.4 cm
- Slot Punch Type : Vertical
- Product Type : Proximity Access Card Degrees Celsius
- Includes : 1321 Photo pouch overlay; 1324 PVC Direct print overlay voltage alternating current
- Brand : Honeywell
- Security Features : Offers over 137 billion unique codes