/content/hbtbt/ae/en/search-results.html

    Cards

    ProxCard II® Clamshell Card

    ProxCard II® Clamshell Cards are durable proximity access card that offers extremely consistent read range RF-programmable Supports formats up to 85 bits with over 137 billion codes

    Overview

    ProxCard II® Clamshell Cards RF-programmable with customer-specified id numbers and locations marked for horizontal and vertical slot punch access card. It can be carried with credit cards in a wallet or purse. Use with a strap and clip as a photo ID badge and unaffected by body shielding or variable environmental conditions, even when close to keys and coins. A cross-reference list correlating the external card number and the programmed ID number is provided for easy system administration.

    It offers over 137 billion unique codes, passive no-battery design allows for an infinite number of reads, Strong flexible and resistant to cracking and breaking, custom multicolour graphics and text are available. Using HID’s ProxProgrammer™, card vendors can ship graphics-quality proximity cards, custom programmed to their customers’ requirements, from their own inventory. Enables smaller order quantities and overnight delivery

    Features & Benefits:
    • Offers universal compatibility with all HID proximity readers
    • Provides an external number for easy identification and control
    • Supports formats up to 85 bits, with over 137 billion codes
    • Custom pre-printed artwork available
    • Meets ISO standards for thickness; use with all direct image or thermal transfer printers
    • Accepts either a horizontal or vertical slot punch