/content/hbtbt/ae/en/search-results.html

    Cards

    Single Button Keyfob

    Discontinued

    Honeywell™s wireless keyfobs are fully waterproof and are designed for emergency help in all conditions. The keyfobs are frequently used when a panic button is needed.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell™s wireless keyfobs are fully waterproof and are designed for emergency help in all conditions. The keyfobs are frequently used when a panic button is needed. The accessories available/provided with these models offer multi-wear possibilities for portable usage or fixing on walls or under tables. The wireless keyfobs are easy to operate and provide an extra level of convenience, comfort and peace of mind for the user.

    Features & Benefits:
    • Panic Alarm
    • Fully supervised portable panic transmitter
    • Multi-wear accessories included
    • Water resistant
    • Tactile feel keys and LED indication that transmission was sent
    • Long-life replaceable lithium batteries
    Certifications:
    • EN50131