/content/hbtbt/ae/en/search-results.html

    Cards

    Two Button Keyfob

    Discontinued

    Honeywell’s wireless keyfobs are fully waterproof and are designed for emergency help in all conditions. The keyfobs are frequently used when a panic button is needed.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell’s wireless keyfobs are fully waterproof and are designed for emergency help in all conditions. The keyfobs are frequently used when a panic button is needed. The accessories available/provided with these models offer multi-wear possibilities for portable usage or fixing on walls or under tables. The wireless keyfobs are easy to operate and provide an extra level of convenience, comfort and peace of mind for the user.

    Features & Benefits:
    • Panic Alarm
    • Multi-wear accessories
    • Water resistant IP67
    • Status LED
    • 4 years battery life
    • Alpha and V2 radio protocols
    • Backward compatible
    Certifications:
    • EN50131
    • BS8243:2010