/content/hbtbt/ae/en/search-results.html

    Cards

    Unprogrammed Magnetic Stripe OmniClass Multi Technology

    Discontinued

    The OmniClass Multi Technology Credentials are Cost-Effective and ideal for the majority of access control applications and are delivered with a programmed card number printed on the surface

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The cost-effective OmniClass smart credentials are ideal for the majority of access control applications and are delivered with a programmed card number printed on the surface. As smart cards can also store data for other applications, such as cashless vending and storing biometric data, the 16kb OmniClass credentials become suitable for campuses and other facilities where a single card is issued. Off the shelf preprogramed Mifare Classic and Mifare DESFire EV1 credentials are also compatible with the OmniClass 2.0 reader range. Custom programmed Mifare Classic and DESFire EV1 is optional, available for both credentials and readers.