Mobile Credentials
OmniClass™ 2.0 Mobile Configuration Card
OmniClass™ 2.0 mobile configuration cards enable OmniClass contactless smart multi-technology and Bluetooth® low energy (BLE) readers to use mobile technology as credentials.
OmniClass™ 2.0 mobile configuration cards enable OmniClass contactless smart multi-technology and Bluetooth® low energy (BLE) readers to use mobile technology as credentials. OmniClass readers incorporate smart card technology allowing multiple applications per physical card and optional mobile credential capability. OmniClass can retrofit any Wiegand output reader, including standard HID® or Honeywell proximity readers. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure IDs with embedded tamper-proof digital photos, ePurse, and many other applications requiring secure and reliable read/write cards. Leveraging HID’s Mobile Access™ platform, OmniClass offers optional Bluetooth® capability allowing users to use a compatible smartphone as a credential.