Door Holders
Door Magnet 400N Wall Mount with keeper plate
Door Magnets are used as hold open devices for fire protection exclusions (fire protection swing doors, rolling gates, fire shutters with self-locking devices). They are available with distance pipe and without release button.
Door Magnets are used as hold open devices for fire protection exclusions (fire protection swing doors, rolling gates, fire shutters with self-locking devices). The fire door is normally held in the open state to allow easy passage and access through busy corridors. Door Magnets without release buttons are available with terminal clamp and installation plate. They are also available with distance pipe. Controlled by a fire detection or smoke protection control unit, the door retainer releases the door when the power is cut and the over-door closer quickly closes the fire door automatically to prevent the spread of fire and smoke throughout the building. Integrated into the design is a spring loaded anti-remanence pin which ensures zero residual holding force when the magnet is de-energized, thus enabling faster closing of the fire door. Door holders are fitted with an integral manual release button, allowing the door to be closed without operating the fire alarm.
Features & Benefits:- Low profile design
- Easy cable entry & exit
- Electronic connection via a terminal clamp
- Door retainers have an integrate release button
- The door retainer can be mounted to the wall, to the floor or to the ceiling behind the door
- Door retainer magnets are delivered with a suitable keeper plate
- Electrical Protection IP54
- Anti-remanence pin
- Integrated reverse polarity and spark suppression diode
- Plastic parts consist of Bayblend material with 30% PA6 glass fiber
- EN1155
- DIN EN14637
Others
- Holding Force
- 400 newton
- Brand
- Esser
Others
- Holding Force
- 400 newton
- Brand
- Esser
- Holding Force : 400 newton
- Brand : Esser