/content/hbtbt/ae/en/search-results.html

Door Holders

Electromagnetic Door Holders 960120 400N, 960119 800N

Electromagnetic door holders provide attractive aesthetics and high performance for buildings requiring an automatic door release function in the fire emergency. Retainer Magnets are used as hold open devices for fire protection exclusions.

Overview

Honeywell’s electromagnetic door holders provide attractive aesthetics and high performance for buildings requiring an automatic door release function in the event of a fire emergency. Door Retainer Magnets are used as hold open devices for fire protection exclusions (fire protection swing doors, rolling gates, fire shutters with self-locking devices). The fire door is normally held in the open state to allow easy passage and access through busy corridors etc. Controlled by a fire detection or smoke protection control unit, the door retainer releases the door when the power is cut and the over-door closer quickly closes the fire door automatically to prevent the spread of fire and smoke throughout the building.

Integrated into the design is a spring loaded anti-remanence pin which ensures zero residual holding force when the magnet is de-energized, thus enabling faster closing of the fire door. Door holders are fitted with an integral manual release button, allowing the door to be closed without operating the fire alarm.

Features & Benefits:
  • Low profile design
  • Easy cable entry & exit
  • Electronic connection via a terminal clamp
  • Door retainers have an integrate release button
  • Door retainer magnets are delivered with a suitable keeper plate
  • The counterpart is the armature (keeper plate) which is mounted on the door
  • Anti-remanence pin
  • Integrated reverse polarity and spark suppression diode
Certifications:
  • EN155
  • CPR
  • EN14637
  • CNPP
Others
Name
Description
File Size
Date
Size
Elektro-Haftmagnet-Declaration of Performance
application/pdf 299.29 KB
6/1/2023
299.29 KB
Electromagnetic Door Holders Data Sheet
application/pdf 322.55 KB
1/1/2016
322.55 KB
Retenedores electromagnéticos Data Sheet
application/pdf 327.54 KB
1/1/2016
327.54 KB
Accesorios Fuentes de alimentación Baterías Retenedores magnéticos Cables Equipos de prueba y mantenimiento Catalog
application/pdf 363.21 KB
1/30/2024
363.21 KB
Fermaporta Elettromagnetici-Data Sheet
application/pdf 116.5 KB
116.5 KB
Elettromagnete Di Ritenuta Collegato Ad Una Piastra Di Ancoraggio-Declaration of Performance
application/pdf 328.38 KB
6/1/2023
328.38 KB
Name
Description
File Size
Date
Size
Elektro-Haftmagnet-Declaration of Performance
application/pdf 299.29 KB
6/1/2023
299.29 KB
Electromagnetic Door Holders Data Sheet
application/pdf 322.55 KB
1/1/2016
322.55 KB
Retenedores electromagnéticos Data Sheet
application/pdf 327.54 KB
1/1/2016
327.54 KB
Accesorios Fuentes de alimentación Baterías Retenedores magnéticos Cables Equipos de prueba y mantenimiento Catalog
application/pdf 363.21 KB
1/30/2024
363.21 KB
Fermaporta Elettromagnetici-Data Sheet
application/pdf 116.5 KB
116.5 KB
Elettromagnete Di Ritenuta Collegato Ad Una Piastra Di Ancoraggio-Declaration of Performance
application/pdf 328.38 KB
6/1/2023
328.38 KB
Name
Description
File Size
Date
Size
Elektro-Haftmagnet-Declaration of Performance
299.29 KB
6/1/2023
Electromagnetic Door Holders Data Sheet
322.55 KB
1/1/2016
Retenedores electromagnéticos Data Sheet
327.54 KB
1/1/2016
Accesorios Fuentes de alimentación Baterías Retenedores magnéticos Cables Equipos de prueba y mantenimiento Catalog
363.21 KB
1/30/2024
Fermaporta Elettromagnetici-Data Sheet
116.5 KB
Elettromagnete Di Ritenuta Collegato Ad Una Piastra Di Ancoraggio-Declaration of Performance
328.38 KB
6/1/2023