/content/hbtbt/ae/en/search-results.html

    Door Holders

    Electromagnetic stop with spacer tube and swivel head

    Electromagnetic stop with spacer tube and swivel head is equipped with anchoring plate and angular adjustment. It has button for manual release and protected against polarity inversions.

    Overview

    Electromagnetic stop with spacer tube and swivel head is equipped with anchoring plate and angular adjustment. It has button for manual release and protected against polarity inversions. It has operating voltage of 24Vdc, holding force of 50 Kg and adjustable spacer tube up to 150 mm.