/content/hbtbt/ae/en/search-results.html

    Door Holders

    Keeper Plate for Door Magnet

    Discontinued

    Keeper Plate for Door Magnet are designed for doors with an angle. The anchor plate are 60° adjustable and fixable in each direction through an articulated joint.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Keeper Plate for Door Magnet are designed for doors with an angle. The anchor plate are 60° adjustable and fixable in each direction through an articulated joint. The surface is grounded and protected against corrosion.

    Features & Benefits:
    • 60° adjustable and fixable in each direction
    • Protection against corrosion