/content/hbtbt/ae/en/search-results.html

    Door Holders

    Magnet Door Holder

    Magnet Door Holder

    Overview

    Honeywell's Magnet Door Holder are low profile, flame retardant ABS housing results in an attractive and robust design and contains a push button for quick, easy release of the door. The range of door retainers provides attractive aesthetics and high performance for fire alarm systems requiring electromagnetic door retainers. Each door retainer is fitted with a spring loaded release pin mounted centrally within the electromagnet. On power off, the release pin then pushes the door away from the electromagnet. This overcomes any residual magnetism ensuring correct operation. The D.C. unit is fitted with a suppression diode and protection against reverse polarity such that it may be operated from a reverse polarity monitored circuit.

    Features & Benefits:
    • Low profile design
    • 200N holding force
    • Easy cable entry & exit
    • A.C. or D.C. options
    • Push button release/test
    • Floor mounting bracket available
    • Anti-residual magnetism feature
    • D.C. version polarised and suppressed
    Certifications:
    • EN1155:1997 (CPD Approved)