/content/hbtbt/ae/en/search-results.html

    Door Holders

    Wall Mounted Electromagnetic Door Holder

    Discontinued

    Wall Mounted Electromagnetic Door Holders which are a range of door retainers.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Wall Mounted Electromagnetic Door Holders are range of door retainers provides attractive aesthetics and high performance for fire alarm systems requiring electromagnetic door retainer. Each door retainer is fitted with a spring loaded release pin mounted centrally within the electromagnet. On power off, the release pin then pushes the door away from the electromagnet.

    Features & Benefits:
    • Low profile design
    • 200N holding force
    • Easy cable entry & exit
    • A.C. or D.C. options
    • Push button release/test
    • Floor mounting bracket available
    • Anti-residual magnetism feature
    • D.C. version polorised and suppressed
    Certifications:
    • EN1155 :1997 (CPD Approved)