/content/hbtbt/ae/en/search-results.html

Locking Devices

AD400 Pro-Watch Wireless Panel Interface Module

AD400 Pro-watch panel interface modules (PIM) communicate wirelessly with the locks utilizing 128-bit AES encryption. The PIM is wired via RS-485 directly to the PW6K1IC integrated controller allowing control of up to 64 AD-400 locks per controller.

Overview

AD400 Pro-watch wireless panel interface modules (PIM) communicate wirelessly with the locks utilizing 128-bit AES encryption to ensure security. AD-400 locks communicate wirelessly to the Panel Interface Module (PIM) which supports up to 16 locks. The PIM is wired via RS-485 directly to the PW6K1IC integrated controller allowing control of up to 64 AD-400 locks per controller.

Features & Benefits:
  • 128-bit AES encryption to ensure security
  • Supports up to 16 locks
Certifications:
Specifications

Others

  • Body Depth
    • 56 millimetre
  • Body Length
    • 81 millimetre
  • Operating Current Draw
    • 250 milliampere
  • Holding Voltage
    • 24 voltage direct current
  • Brand
    • Honeywell Security
  • Body Width
    • 160 millimetre

Others

  • Body Depth
    • 56 millimetre
  • Body Length
    • 81 millimetre
  • Operating Current Draw
    • 250 milliampere
  • Holding Voltage
    • 24 voltage direct current
  • Brand
    • Honeywell Security
  • Body Width
    • 160 millimetre
  • Body Depth : 56 millimetre
  • Body Length : 81 millimetre
  • Operating Current Draw : 250 milliampere
  • Holding Voltage : 24 voltage direct current
  • Brand : Honeywell Security
  • Body Width : 160 millimetre
Data Sheet
Name
Description
File Size
Date
Size
Pro-Watch - Schlage AD-400 Integration
application/pdf 179.47 KB
5/14/2023
179.47 KB
Name
Description
File Size
Date
Size
Pro-Watch - Schlage AD-400 Integration
application/pdf 179.47 KB
5/14/2023
179.47 KB
Name
Description
File Size
Date
Size
Pro-Watch - Schlage AD-400 Integration
179.47 KB
5/14/2023