/content/hbtbt/ae/en/search-results.html

    Locking Devices

    Pro-Watch® AD-400® Wireless Lock

    AD-400 locks communicate wirelessly to the Panel Interface Module (PIM) which supports up to 16 locks. Wireless communication between the locks and PIM utilize 128-bit AES encryption to ensure security.

    Overview

    AD-400 locks communicate wirelessly to the Panel Interface Module (PIM) which supports up to 16 locks. Wireless communication between the locks and PIM utilize 128-bit AES encryption to ensure security. The PIM is wired via RS-485 directly to the PW6K1IC integrated controller allowing control of up to 64 AD-400 locks per controller. With a variety of modular read heads available, the AD-400 locks can be configured or retrofitted for many different security and technology requirements. The AD-400 locks are available in cylindrical, mortise and exit trim configurations, and meet commercial grade 1 and UL 294 requirements. All lock offerings are available in magnetic stripe, keypad, multi-technology or multi-technology with keypad reader head configurations and a wide variety of different lever styles and finishes.

    Features & Benefits:
    • Wide variety of custom handles and finishes available
    • Passage door locks available in commercial grade mortise, cylindricalor exit door trim
    Specifications

    Others

    • Body Length
      • 160 millimetre
    • Body Width
      • 81 millimetre
    • Body Depth
      • 56 millimetre
    • Lock Type
      • Wireless
    • Security Features
      • Door Position
      • Low Battery Status
      • Mechanical Key Override
      • RF Communication Status
      • Remote Lockdown/Unlock
      • Request-to-Exit
    • Operating Current Draw
      • 250 milliampere

    Others

    • Body Length
      • 160 millimetre
    • Body Width
      • 81 millimetre
    • Body Depth
      • 56 millimetre
    • Lock Type
      • Wireless
    • Security Features
      • Door Position
      • Low Battery Status
      • Mechanical Key Override
      • RF Communication Status
      • Remote Lockdown/Unlock
      • Request-to-Exit
    • Operating Current Draw
      • 250 milliampere
    • Body Length : 160 millimetre
    • Body Width : 81 millimetre
    • Body Depth : 56 millimetre
    • Lock Type : Wireless
    • Security Features : Door Position|Low Battery Status|Mechanical Key Override|RF Communication Status|Remote Lockdown/Unlock|Request-to-Exit
    • Operating Current Draw : 250 milliampere
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pro-Watch - Schlage AD-400 Integration
    application/pdf 179.47 KB
    5/14/2023
    179.47 KB
    Name
    Description
    File Size
    Date
    Size
    Pro-Watch - Schlage AD-400 Integration
    application/pdf 179.47 KB
    5/14/2023
    179.47 KB
    Name
    Description
    File Size
    Date
    Size
    Pro-Watch - Schlage AD-400 Integration
    179.47 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list