Lobby Kiosks & Touch Screens
Frog IP Video Door Phone System
IP Video Door Phone System is designed based on user experience study, nice and userfriendly. Backgrounds, icons and structure layouts with 1024X600 high resolution display are extremely intuitive.
Frog™ IP Video Door Phone System is Designed to be easily integrated with MoMas™ Honeywell Smart Home Systems, thus providing complex developers the infinite possibilities of expandable intelligent community solutions. When there exists the abnormal zone, alarm notice pops up and abnormal zone is indicated The administrator device receives the alarm notice Alarm buzzing both onsite and at the management center. High quality silver anodized aluminum back cover fits various interior decorating styles.
Features & Benefits:- User experience study
- User friendly
- Seamless Installation
- Easy Integration
- frog Design
- Quality Metal
- Glass Panel
- HD Camera
- alsa-utils-1.0.24.2
- busybox-1.19.4
- Linux-2.6.32
- mtd-utils-1.4.9
- uboot-2010.09
Others
- Brand
- Honeywell Security
- Security Features
- Flat Vandal Resistant Glass Panel
- Processor
- Cortex-A8 ARM Processor
- Maximum Operating Humidity
- 80 Percentage
- Internal RAM Memory
- 256 meter
- Display Resolution
- 1024 x 600
- Communication Protocols
- 100Base-TX Ethernet voltage alternating current
- Operating System
- LINUX 2.6
Others
- Brand
- Honeywell Security
- Security Features
- Flat Vandal Resistant Glass Panel
- Processor
- Cortex-A8 ARM Processor
- Maximum Operating Humidity
- 80 Percentage
- Internal RAM Memory
- 256 meter
- Display Resolution
- 1024 x 600
- Communication Protocols
- 100Base-TX Ethernet voltage alternating current
- Operating System
- LINUX 2.6
- Brand : Honeywell Security
- Security Features : Flat Vandal Resistant Glass Panel
- Processor : Cortex-A8 ARM Processor
- Maximum Operating Humidity : 80 Percentage
- Internal RAM Memory : 256 meter
- Display Resolution : 1024 x 600
- Communication Protocols : 100Base-TX Ethernet voltage alternating current
- Operating System : LINUX 2.6