/content/hbtbt/ae/en/search-results.html

    Card Readers

    20 Terminal Signo™ Reader

    20 Terminal Signo™ Readers offers an unparalleled breadth of functionality for the most highly adaptable, interoperable and secure approach to electronic access control

    Overview

    20 Terminal Signo™ Readers perfect fit for multi-factor authentication door applications requiring a narrow keypad reader for the most highly adaptable, interoperable and secure approach to electronic access control. It supports an unparalleled range of different credential technologies in a variety of form factors including cards, fobs and mobile devices. Offering an unparalleled breadth of functionality, HID Signo affords security system installers and administrators a simple and effective approach to secure access control for almost any scenario. With support for the widest array of credential technologies — past, present and future — HID Signo is the perfect choice for those looking to make the transition to a secure authentication technology. HID Signo readers transcend the traditional approach to security by being designed to be connected and managed remotely without needing to physically touch each device. This functionality empowers access control systems to dynamically respond as new needs, configurations or threats arise

    Features & Benefits:
    • Multi-Layered security to ensure data authenticity and privacy
    • EAL5+ Certified Secure Element Hardware
    • Native OSDP secure channel capability
    • Go mobile with native Bluetooth and NFC support
    • Integrated 125 kHz credential read support for easy migration
    • Supports over 15 common credential technology
    • Easily and securely managed using HID Reader Manager®
    • Configure via a mobile device or OSDP
    • Update firmware in response to threats
    Certifications:
    • UL294/cUL (US)
    • FCC (US)
    • IC (Canada)
    • CE (EU)
    • RCM (Australia, New Zealand)
    • SRRC (China)
    • KCC (Korea)
    • NCC (Taiwan)
    • iDA (Singapore)
    • RoHS
    • MIC (Japan)
    • Green Circle
    • Bluetooth SIG
    Product Number
    Part Number
    Description
    Add to list
    20TKS-00-000000
    20 Terminal Signo Reader, 12V DC, Terminal, 125 kHz, 13.56 MHz, 2.4 GHz, 45x121.5x19.5 mm, Black