/content/hbtbt/ae/en/search-results.html

    Card Readers

    40 Terminal Signo™ Reader

    40 Terminal Signo™ Readers are the perfect choice for those looking to make the transition to a secure authentication technology with support for OSDP for secure bidirectional communication

    Overview

    40 Pigtail Signo™ Readers are the signature line of readers from hid global with Sleek, innovative design to suit modern architecture. Integrated OSDP for secure authentication and configuration post installation. HID Signo™ is the signature line of physical access control readers from HID Global. The versatility, performance and connected capabilities of HID Signo readers set a new industry benchmark for the most highly adaptable, interoperable and secure approach to electronic access control. It supports an unparalleled range of different credential technologies in a variety of form factors including cards, fobs and mobile devices. Offering an unparalleled breadth of functionality, HID Signo affords security system installers and administrators a simple and effective approach to secure access control for almost any scenario. With support for the widest array of credential technologies — past, present and future — HID Signo is the perfect choice for those looking to make the transition to a secure authentication technology.

    Features & Benefits:
    • Multi-Layered security to ensure data authenticity and privacy
    • EAL5+ Certified Secure Element Hardware
    • Native OSDP secure channel capability
    • Go mobile with native Bluetooth and NFC support
    • Integrated 125 kHz credential read support for easy migration
    • Supports over 15 common credential technology
    • Easily and securely managed using HID Reader Manager®
    • Configure via a mobile device or OSDP
    • Update firmware in response to threats
    Certifications:
    • UL294/cUL (US)
    • FCC (US)
    • IC (Canada)
    • CE (EU)
    • RCM (Australia, New Zealand)
    • SRRC (China)
    • KCC (Korea)
    • NCC (Taiwan)
    • iDA (Singapore)
    • RoHS
    • MIC (Japan)
    • Green Circle
    • Bluetooth SIG
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    40TKS-00-000000
    40 Terminal Signo Reader, 12V DC, Terminal, 125 kHz, 13.56 MHz, 2.4 GHz, 80x121.5x19.5 mm, Black
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-40nks00000000-40pigtailsignoread-primaryimage
    40TKS-00-000000
    40 Terminal Signo Reader, 12V DC, Terminal, 125 kHz, 13.56 MHz, 2.4 GHz, 80x121.5x19.5 mm, Black
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-security-40nks00000000-40pigtailsignoread-primaryimage