/content/hbtbt/ae/en/search-results.html

    Card Readers

    Honeywell Proximity Access Reader

    Discontinued

    The Stand-Alone Proximity Access Reader from Honeywell offers high reliability, consistent read range characteristics, and low power consumption in a single easy to install package along with advance mounting technology.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Stand-Alone Proximity Access Reader from Honeywell offers high reliability, consistent read range characteristics, and low power consumption for extended reader operation while operating on backup batteries. The product uses advanced mounting technology making installation easier. The product consists of a single chip microprocessor which decodes the signal from the card and transmits it to the access control panel, after verification the control panel will take the appropriate action. It is secure, reliable and comes with a 2 year warranty. The reader can be used for both indoor and outdoor applications making it a user friendly product.

    Features & Benefits:
    • Reliable
    • Low Power Consumption
    • Secure
    • Indoor / Outdoor Design
    • Positive Reader ID
    • Warranted