/content/hbtbt/ae/en/search-results.html

    Card Readers

    iCLASS SE U90 Long Range Reader

    Honeywell's iCLASS SE U90 long range readers offer an extended range solution for parking and gate control.

    Overview

    iCLASS SE U90 Long Range Readers feature advanced encryption technology, the solution delivers the most secure ultra-high frequency (UHF) access control on the market. With a read range of up to five meters, the iCLASS SE U90 can read multiple credential types and support a mixed credential population. The ability to combine building access with parking and gate control on a single card or fob offers both convenience and security. As part of HID Global’s iCLASS SE platform for advanced security, the readers utilize state-of-the-art authentication through the platform’s Secure Identity Object (SIO) data model. When paired with SIO-enabled UHF credentials, the platform provides trusted and secure communication between the card and reader to prevent unauthorized access. The iCLASS SE U90 Long Range reader is built on the Security Industry Association (SIA) Open Supervised Device Protocol (OSDP) standard, which also ensures secure transmission of data from the reader to the controller. Built to withstand exposure to severe weather, the reader includes a rugged housing that protects the antennae and electronics from harsh conditions. The easy-to-install readers are built on the VESA standard and do not require custom mounting hardware. Once installed, the iCLASS SE U90 can be locally configured via an Ethernet port and a user-friendly web interface for ease of maintenance.

    Features & Benefits:
    • Proven technology offers consistent read range
    • Open architecture design enables use of standard or custom keys for enhanced security
    • IP65 rating allows outdoor mounting in extreme environments
    • Supports OSDP and Wiegand standards
    • Dual payload – SIO and EPC data payload for backward interoperability
    • SIO data binding – Inhibits data cloning by binding an object to a specific credential
    • Easy configuration with the embedded web interface
    Certifications:
    • UL294/cUL (US & Canada), CB Scheme, FCC Certification (US), IC (Canada), CE
    • (EU),
    Product Number
    Part Number
    Description
    Add to list
    RDRSEU908K00000
    iCLASS SE U90 Long Range Readers Offer an Extended Range Solution for Parking and Gate Control