/content/hbtbt/ae/en/search-results.html

Card Readers

IK2 Operating Unit

The IDENT-KEY operating unit works contactless and without additional mechanical switching device. This operating unit can be used to read all data carriers of the IK2 system.

Overview

The IDENT-KEY operating unit works contactless and without additional mechanical switching device. This operating unit can be used to read all data carriers of the IK2 system. It™s completely encapsulated shape has made it possible to achieve a type of protection according to EN 60529 of IP 65, which allows uncomplicated mounting, even in outdoor use. 3 LED displays are available for optic display, and additionally an integrated buzzer can be activated. The optical and acoustic displays can be activated either from an intrusion detection control panel or from the IDENT-KEY evaluating unit, as desired.

Features & Benefits:
  • Comfortable arming/disarming
  • High sabotage security
  • Integrated buzzer
  • LED displays
  • For indoor and outdoor use for surface mounting.
Certifications:
  • EN 60529
Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
RUcertificateMBPOCC
application/pdf 132.27 KB
5/14/2023
132.27 KB
POCCUSA86B00407
application/pdf 6.14 MB
5/10/2023
6.14 MB
RUcertificateMBPOCC
application/pdf 119.01 KB
5/14/2023
119.01 KB
Catalog
Name
Description
File Size
Date
Size
Security_Products_catalogue_Russian_Feb2011
application/pdf 41.31 MB
5/11/2023
41.31 MB
Name
Description
File Size
Date
Size
Security_Products_catalogue_Russian_Feb2011
application/pdf 41.31 MB
5/11/2023
41.31 MB
RUcertificateMBPOCC
application/pdf 132.27 KB
5/14/2023
132.27 KB
POCCUSA86B00407
application/pdf 6.14 MB
5/10/2023
6.14 MB
RUcertificateMBPOCC
application/pdf 119.01 KB
5/14/2023
119.01 KB
Name
Description
File Size
Date
Size
RUcertificateMBPOCC
132.27 KB
5/14/2023
POCCUSA86B00407
6.14 MB
5/10/2023
RUcertificateMBPOCC
119.01 KB
5/14/2023
Security_Products_catalogue_Russian_Feb2011
41.31 MB
5/11/2023