Card Readers
Indala Standard Card Reader
Indala FlexSecur® Technology for the Industry’s Most Secure Proximity Readers - Exclusive Indala FlexSecur® Password-Protected Security between card and reader screens out unauthorized cards prior to sending access control data to the host system
The Indala 125 kHz Standard product line is part of HID’s latest line of highly-secure proximity readers. With a read range of up to five inches, Indala Standard Proximity readers are suitable for a variety of applications. These high-quality Indala Proximity Readers deliver outstanding and consistent performance with intelligent programming technology, uniform core modules, and a range of stylish bezel designs including Curve, Arch, Linear, and Wave in a variety of colors. All Indala Standard Proximity readers are available in three popular form factors: Classic, Mullion (Slim) and Wall switch for the ultimate choice.