/content/hbtbt/ae/en/search-results.html

    Card Readers

    LEGIC advant Insertic Reader

    Discontinued

    LEGICadvant Reader is a contactless reader for integration in standard switch boxes for ACS, IDS and time management systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Honeywell Security LEGICadvant Reader of the series Insertic are suitable for installation in most brand name line of switches with standard intermediate frame. The reader is available with different interfaces, thus offering a wide range of applications

    Features & Benefits:
    • Reader technology: proX1/IK2, proX2 mifare, LEGIC prime and LEGIC advent
    • proX readers with Clock/Data interface
    • Fits in most flush-mounted or hollow-wall device
    • boxes with a screw distance of 60 mm
    • With and without keypad
    • Three partly freely programmable LEDs (green, yellow, red)
    • Integrated buzzer
    • RS-485 or clock/data interface
    • Module bus protocol on the RS-485 interface
    • Large input voltage range, 8V 30V DC
    • Tamper detection
    • For indoor and outdoor usage
    • Connection using screw terminals with lift system
    • Compact design, simple assembly
    Certifications:
    • IP 54 Rated