/content/hbtbt/ae/en/search-results.html

Card Readers

LuminAXS MifareD 16 Key OSDP Reader

Honeywell luminAXS reader are suitable for access control systems and for arming and disarming intruder systems.

Overview

Honeywell luminAXS reader are suitable for access control systems and for arming and disarming intruder systems. The narrow, flat and rugged housing makes the reader meet modern architectural design requirements. The readers are available with wiegand and OSDP interfaces so that a wide range of application possibilities is offered. The colors of the light ring (green, yellow, red) are controlled by the panel during normal operation. However this can be customized using the optional Configuration Tool. In addition, the keypad backlight and integrated buzzer provide the user with clear feedback during operation.

LuminAXS readers can easily be integrated with Honeywell access control and intrusion detection systems via the new OSDP interface. The readers are supplied with a mounting frame, meaning that the reader can be mounted quickly and simply, without a European gang box. The functional housing is supplemented by the optional visual cover and a wall plate for surface mounting.

Features & Benefits:
  • Reading technology MIFARE DESFire EV1 encrypted
  • Resistant surface IP65
  • Robust keyboard, backlit
  • Compact design
  • Suitable for indoor and outdoor
Certifications:
  • EN 60529
  • Vds Class III
Specifications

Others

  • Overall Depth
    • 13.5 Millimeter-PRD
  • Overall Height
    • 80.4 Millimeter-PRD
  • Overall Width
    • 80.4 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -25 Degrees Celsius
  • Maximum Operating Ambient Temperature
    • 65 Degrees Celsius
  • Product Type
    • OSDP reader Degrees Celsius
  • Maximum Operating Voltage
    • 15 voltage direct current
  • Minimum Operating Voltage
    • 9 voltage direct current
  • Brand
    • Honeywell
  • Regulatory Approvals
    • EN 60529; Vds Class III ampere

Others

  • Overall Depth
    • 13.5 Millimeter-PRD
  • Overall Height
    • 80.4 Millimeter-PRD
  • Overall Width
    • 80.4 Millimeter-PRD
  • Minimum Operating Ambient Temperature
    • -25 Degrees Celsius
  • Maximum Operating Ambient Temperature
    • 65 Degrees Celsius
  • Product Type
    • OSDP reader Degrees Celsius
  • Maximum Operating Voltage
    • 15 voltage direct current
  • Minimum Operating Voltage
    • 9 voltage direct current
  • Brand
    • Honeywell
  • Regulatory Approvals
    • EN 60529; Vds Class III ampere
  • Overall Depth : 13.5 Millimeter-PRD
  • Overall Height : 80.4 Millimeter-PRD
  • Overall Width : 80.4 Millimeter-PRD
  • Minimum Operating Ambient Temperature : -25 Degrees Celsius
  • Maximum Operating Ambient Temperature : 65 Degrees Celsius
  • Product Type : OSDP reader Degrees Celsius
  • Maximum Operating Voltage : 15 voltage direct current
  • Minimum Operating Voltage : 9 voltage direct current
  • Brand : Honeywell
  • Regulatory Approvals : EN 60529; Vds Class III ampere
Product Number
Image
SKU
Description
alt
LU4716BHONA
LuminAXS MifareD 16 Key OSDP Reader, 12V DC, IP65
Image
SKU
Description
alt
LU4716BHONA
LuminAXS MifareD 16 Key OSDP Reader, 12V DC, IP65