/content/hbtbt/ae/en/search-results.html

    Card Readers

    MaxiProx® 5375 Card Reader

    MaxiProx® 5375 Card Readers are 125 kHz long read range proximity readers designed to withstand harsh environments as well as provide a high degree of vandal resistance for reliable performance anywhere

    Overview

    MaxiProx® 5375 Readers are ideal for installations incorporating parking control and long read range applications. The MaxiProx reader packages all the electronics in one rugged, attractive and easy-to-install housing. It offers Long read range distance (up to 6' with ProxPass), Auto tune allows read range to be maintained within four inches of metal, Wiegand, Clock-and-Data, RS-232 and RS-422 output modes are configurable. It’s "Parking hold" feature ensures accurate detection of vehicles in parking lanes. When a proximity card is presented to the reader, the red LED flashes green and the beeper sounds.

    The multicolour LED and beeper can also be controlled individually by the host system. On reader power-up, an internal self-test routine checks and verifies the setup configuration, determines the internal or external control of the LED and beeper, and initializes reader operation. An additional external loop-back test allows for the reader outputs and inputs to be verified without the use of additional test equipment.

    Features & Benefits:
    • Long read range distance (up to 6' with ProxPass)
    • Autotune allows read range to be maintained within four inches of metal
    • Wiegand, Clock-and-Data and selectable serial outputs available
    • "Parking hold" feature allows connection to a loop detector to ensure accurate detection of vehicles in parking lanes
    • Compatible with all HID cards and tags with formats up to 85 bits
    • Multicolor LED with internal or host control of the LED and beeper
    • Two MaxiProx units can operate one meter apart for "HI-LO" (truck and car) installations
    • Reader supervision signal for CASI-RUSCO panels