card readers
multiCLASS SE® RP10 Card Reader
multiCLASS SE® RP10 Card Readers are mini-mullion contactless smart card reader with multiCLASS technology offers endless card management flexibility, with security and simplicity
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
multiCLASS SE® RP10 Card Readers are designed for door applications requiring a small footprint card reader, multiCLASS SE® RP10 supports a broad array of high frequency 13.56 MHz and low frequency 125kHz credential technologies and a variety of form factors including cards, fobs and mobile devices. Configurable to support HID Mobile Access®.
It is part of HID Global's iCLASS SE platform for adaptable, interoperable access control. A focus on sustainability, iCLASS SE platform readers include intelligent power management that reduces power consumption by as much as 59%. Selected models also have Environmental Product Declaration certification and Green Circle certification, which contributes toward LEED building credits
Features & Benefits:- Adaptable Interoperable with a growing range of technologies and form factors including mobile devices
- The iCLASS SE platform’s Secure Identity Object® (SIO®) data model provides an extra layer of encryption for additional protection of identity data
- Uses Open Supervised Device Protocol (OSDP) for secure communications between reader and controller
- UL294/cUL
- FCC Certification
- IC
- CE
- C-tick
- SRRC
- MIC
- NCC
- RoHS