/content/hbtbt/ae/en/search-results.html

    card readers

    Omni® Arch Readers

    Honeywell Omni Arch Series access control readers combine secure RFID, NFC (HCE) and Bluetooth® readers into one sleek and attractive modular solution, offering both flexibility and simplicity.

    Overview

    Intuitive and dynamic, the Omni Arch reader solution is made up of 6 interchangeable modules based on an intelligent RFID core (Bluetooth optional) to which various interchangeable modules are connected: card reader, keypad, 1D and 2D code reader (QR Code) and 125 kHz reader to facilitate your technological migrations.

    This easy and cost-saving modular approach provides the ability to upgrade all the features and security levels of your inventory of readers and lets you manage the security of your access points autonomously while helping you optimize your inventory by reducing the number of parts needed by up to 40%.

    Features & Benefits:
    • Readers are available in the following versions:
    • MIFARE®: Classic™ EV1, Ultralight™, Plus™ & Plus™ EV1, DESFire® 256, EV1, EV2 & EV3, NFC (HCE)
    • iClass™** (CSN), Orange Pack ID, Bluetooth®, 125 kHz (EM, HID Proximity®)
    • Crosspoint®, AWID, IoProx, Indala®27 bits depending on prox module)
    • Honeywell Quadrakey™
    • ISO14443A / ISO15693 / LEGIC® RF Standard – read for LEGIC® Advant and Prime chips, CSN for all
    • MIFARE® range, iClass™, PicoPass™ and Inside™ cards
    • Easy-to-manage extensions, upgrdes and technology migrations
    • Clean, pure lines and elegant styling with inset, multi-colored high-intensity LEDs to blend into any décor, customizable options available