Card Readers
OmniAssure 2.0 XS MultiSmart reader
OmniAssure 2.0 XS MultiSmart readers provide a flexible range of access control readers for reading high frequency 13.56 MHz and low frequency 125 kHz Prox credentials.
OmniAssure 2.0 XS MultiSmart readers provides a flexible range of access control readers for reading high frequency 13.56 MHz and low frequency 125 kHz Prox credentials. Honeywell OmniAssure 2.0 XS readers come with and without PIN keypad, with software controlled interface for Wiegand, Clock and Data, TTL and RS485. The field programmable capabilities future proof your investment. OmniAssure 2.0 XS readers are configurable for OSDP including Secure Channel or traditional access control: Wiegand, Clock & Data, and TTL. OmniAssure 2.0 XS MultiSmart reader can be configured to support up to five different credential sets with up to two low frequency credentials. OmniAssure 2.0 XS readers with PIN keypad provide a 3 x 4 matrix in a mullion style housing with back lighted symbols. Back lighting is initiated by either pressing a key or presenting a credential. PIN code entry is configurable from one to twelve digits.
Features & Benefits:- Tamper Detection
- Key Store
- Key Diversification
- CE
- FCC
- IC
- UL 294*
- ULC-S319*