/content/hbtbt/ae/en/search-results.html

Card Readers

OmniClass™ 2.0 Multi-Technology Wall Switch Reader

OmniClass™ 2.0 multi-technology wall switch readers incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.

Overview

OmniClass™ 2.0 multi-technology wall switch readers offer superb reliability, consistent read range, and ease of installation. They incorporate smart card technology allowing multiple applications per physical card and optional mobile credential capability. OmniClass can retrofit any Wiegand output reader, including standard HID® or Honeywell proximity readers. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure IDs with embedded tamper-proof digital photos, ePurse, and many other applications requiring secure and reliable read/write cards. To make it easier for customers to transition to a smart card system from a 125 kHz proximity card system, the range includes options that can support HID Prox, EM4102, and AWID proximity technologies. These multi-technology readers work with all technologies simultaneously and will allow the user to transition to smart cards over time while incorporating the use of multiple card technologies within a single building or across multiple facilities. Whether reading proximity, mobile, smart, or multi-technology credentials, identical user identification data formats are sent to the panel, keeping the data transparent to the user.

Features & Benefits:

• Two-piece installation with mounting base and reader

• Converge multiple credential technologies onto one reader platform with support for Prox, Smart, and Mobile credentials

• Manage reader settings in the field with configuration cards or mobile app 

• Encrypted communication between credential and reader for smart and mobile credentials

• Multiple encryption layers using Secure Identity Object™ (SIO) and Seos™ platforms 

• Supports SIO on iCLASS SE/SR, MIFARE DESFire® EV1 and MIFARE Classic*

• Optional proximity, EM4102, and AWID prox support

• Interoperable with a growing range of technologies and form factors by using platform agnostic Seos ecosystem* The OmniClass 2.0 reader range is by default compatible with HID® SE for MIFARE and HID SE for DESFire EV1 credentials

Certifications:

• UL294/cUL (US)

• FCC Certification (US)

• IC (Canada), CE (EU)

• C-tick (Australia, New Zealand)

• SRRC (China)

• MIC (Korea)

• NCC (Taiwan)

• iDA (Singapore)

• RoHS

Specifications

Others

  • Brand
    • Honeywell Security

Others

  • Brand
    • Honeywell Security
  • Brand : Honeywell Security
Others
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Access_2013
application/pdf 3.38 MB
5/14/2023
3.38 MB
Sales Sheet
Name
Description
File Size
Date
Size
Scheda tecnica Credenziali OmniProx™
application/pdf 1.24 MB
1.24 MB
Scheda tecnica OmniClass 2.0
application/pdf 61.63 KB
2/3/2022
61.63 KB
Top Dealer Benefits of OmniClass
application/pdf 422.84 KB
2/3/2022
422.84 KB
Technical Bulletins
Name
Description
File Size
Date
Size
OmniClass - Configuring - Smart Card Reader Using - Configuration Card
application/pdf 101.44 KB
2/3/2022
101.44 KB
Brochure
Name
Description
File Size
Date
Size
OmniClass Top Ten
application/pdf 87.07 KB
5/11/2023
87.07 KB
Installation Instructions
Name
Description
File Size
Date
Size
Omniclass Installation Manual
application/pdf 2.1 MB
5/8/2023
2.1 MB
Omniclass Installation Manual
application/pdf 2.1 MB
5/8/2023
2.1 MB
Data Sheet
Name
Description
File Size
Date
Size
Fiches techniques PRO3200
application/pdf 222.81 KB
5/14/2023
222.81 KB
OmniProx
application/pdf 160.41 KB
5/14/2023
160.41 KB
OmniClass Readers Data Sheet
application/pdf 125.75 KB
5/14/2023
125.75 KB
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
3/9/2023
176.97 KB
OmniClass™ 2.0 datasheet
application/pdf 231.22 KB
5/14/2023
231.22 KB
Hoja tcnica OmniClass
application/pdf 133.81 KB
5/14/2023
133.81 KB
Lectores de Proximidad OmniProx Hoja Tcnica
application/pdf 63.35 KB
5/14/2023
63.35 KB
Hoja tcnica Acreditaciones OmniProx
application/pdf 191.91 KB
5/14/2023
191.91 KB
OmniProx Credentials Data sheet
application/pdf 149.67 KB
5/14/2023
149.67 KB
OmniClass 2.0 Data sheet
application/pdf 176.97 KB
5/14/2023
176.97 KB
HAS OmniProx™ Credentials Data Sheet
application/pdf 70.88 KB
5/14/2023
70.88 KB
OmniClass 2.0 Contactless Smart Card Readers
application/pdf 139.15 KB
5/14/2023
139.15 KB
Case Study
Name
Description
File Size
Date
Size
Implementing a Solution for the Future
application/pdf 244.86 KB
2/17/2022
244.86 KB
St. Georges Technical High School Case Study
application/pdf 462.53 KB
2/17/2022
462.53 KB
Eden Centre Case Study
application/pdf 401.86 KB
2/17/2022
401.86 KB
RU Case Studies Brochure
application/pdf 3.54 MB
2/17/2022
3.54 MB
Conoce ms casos prcticos Honeywell en este folleto.<br>Lea las opiniones de los clientes finales descargndose este folleto
application/pdf 3.58 MB
2/17/2022
3.58 MB
Product Bulletins
Name
Description
File Size
Date
Size
17.11.2014 - November edition
application/pdf 231.08 KB
5/16/2023
231.08 KB
Name
Description
File Size
Date
Size
Fiches techniques PRO3200
222.81 KB
5/14/2023
222.81 KB
OmniProx
160.41 KB
5/14/2023
160.41 KB
Implementing a Solution for the Future
244.86 KB
2/17/2022
244.86 KB
Scheda tecnica Credenziali OmniProx&trade;
1.24 MB
1.24 MB
Scheda tecnica OmniClass 2.0
61.63 KB
2/3/2022
61.63 KB
OmniClass - Configuring - Smart Card Reader Using - Configuration Card
101.44 KB
2/3/2022
101.44 KB
St. Georges Technical High School Case Study
462.53 KB
2/17/2022
462.53 KB
Top Dealer Benefits of OmniClass
422.84 KB
2/3/2022
422.84 KB
GOST_R_Honeywell_Access_2013
3.38 MB
5/14/2023
3.38 MB
OmniClass Readers Data Sheet
125.75 KB
5/14/2023
125.75 KB
Omniclass Installation Manual
2.1 MB
5/8/2023
2.1 MB
OmniClass 2.0 Data sheet
176.97 KB
3/9/2023
176.97 KB
Eden Centre Case Study
401.86 KB
2/17/2022
401.86 KB
OmniClass Top Ten
87.07 KB
5/11/2023
87.07 KB
OmniClass&trade; 2.0 datasheet
231.22 KB
5/14/2023
231.22 KB
Hoja tcnica OmniClass
133.81 KB
5/14/2023
133.81 KB
17.11.2014 - November edition
231.08 KB
5/16/2023
231.08 KB
Omniclass Installation Manual
2.1 MB
5/8/2023
2.1 MB
Lectores de Proximidad OmniProx Hoja Tcnica
63.35 KB
5/14/2023
63.35 KB
Hoja tcnica Acreditaciones OmniProx
191.91 KB
5/14/2023
191.91 KB
OmniProx Credentials Data sheet
149.67 KB
5/14/2023
149.67 KB
OmniClass 2.0 Data sheet
176.97 KB
5/14/2023
176.97 KB
RU Case Studies Brochure
3.54 MB
2/17/2022
3.54 MB
Conoce ms casos prcticos Honeywell en este folleto.<br>Lea las opiniones de los clientes finales descargndose este folleto
3.58 MB
2/17/2022
3.58 MB
HAS OmniProx™ Credentials Data Sheet
70.88 KB
5/14/2023
70.88 KB
OmniClass 2.0 Contactless Smart Card Readers
139.15 KB
5/14/2023
139.15 KB
Name
Description
File Size
Date
Size
GOST_R_Honeywell_Access_2013
3.38 MB
5/14/2023
Scheda tecnica Credenziali OmniProx&trade;
1.24 MB
Scheda tecnica OmniClass 2.0
61.63 KB
2/3/2022
Top Dealer Benefits of OmniClass
422.84 KB
2/3/2022
OmniClass - Configuring - Smart Card Reader Using - Configuration Card
101.44 KB
2/3/2022
OmniClass Top Ten
87.07 KB
5/11/2023
Omniclass Installation Manual
2.1 MB
5/8/2023
Omniclass Installation Manual
2.1 MB
5/8/2023
Fiches techniques PRO3200
222.81 KB
5/14/2023
OmniProx
160.41 KB
5/14/2023
OmniClass Readers Data Sheet
125.75 KB
5/14/2023
OmniClass 2.0 Data sheet
176.97 KB
3/9/2023
OmniClass&trade; 2.0 datasheet
231.22 KB
5/14/2023
Hoja tcnica OmniClass
133.81 KB
5/14/2023
Lectores de Proximidad OmniProx Hoja Tcnica
63.35 KB
5/14/2023
Hoja tcnica Acreditaciones OmniProx
191.91 KB
5/14/2023
OmniProx Credentials Data sheet
149.67 KB
5/14/2023
OmniClass 2.0 Data sheet
176.97 KB
5/14/2023
HAS OmniProx™ Credentials Data Sheet
70.88 KB
5/14/2023
OmniClass 2.0 Contactless Smart Card Readers
139.15 KB
5/14/2023
Implementing a Solution for the Future
244.86 KB
2/17/2022
St. Georges Technical High School Case Study
462.53 KB
2/17/2022
Eden Centre Case Study
401.86 KB
2/17/2022
RU Case Studies Brochure
3.54 MB
2/17/2022
Conoce ms casos prcticos Honeywell en este folleto.<br>Lea las opiniones de los clientes finales descargndose este folleto
3.58 MB
2/17/2022
17.11.2014 - November edition
231.08 KB
5/16/2023