/content/hbtbt/ae/en/search-results.html

    Card Readers

    OmniProx™ Mini-Mullion Proximity Card Reader

    Discontinued

    OmniProx™ mini-mullion proximity card readers are a complete line of 125 kHz HID® compatible proximity readers that deliver outstanding and consistent performance in a small package with attractive styling and colors to fit any décor.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    OmniProx™ mini-mullion proximity card readers are a complete line of 125 kHz HID® compatible proximity readers that deliver outstanding and consistent performance in a small package with attractive styling and colors to fit any décor. The readers include three covers (black, charcoal gray, and ivory) and are constructed with rugged polycarbonate materials potted for both indoor and outdoor applications. OmniProx mini-mullion proximity card readers combine unique functionality, high-quality engineering, and design for a variety of applications in the electronic access control market. OmniProx mini-mullion proximity card readers offer superb reliability and consistent read range. Installation is simple and fast with a mounting template included. Increased security functions like optical tamper and security screw prevent unauthorized users from removing the reader from the wall or attempting to compromise the system.

    Features & Benefits:

    • Scan arriving visitors Photo ID or business card

    • ADA compliant, built-in audible buzzer

    • Host LED control and tamper output

    • Optical tamper detect mechanism provides output signal to host

    • Low-cost option allows your company logo to be molded in

    • Potted for superior weather-resistance

    • Wiegand output

    • Adhesive-backed mounting template reduces installation time and risk of mounting errors

    • Unique bezel design allows entire face of reader to be customized for a unique look or with custom color to fulfill architectural and décor requirements

    • Limited lifetime warranty

    Certifications:

    • USA and Canada: FCC Part15B, Industry Canada RSS-210, UL294

    • Europe: CE Mark Approval