/content/hbtbt/ae/en/search-results.html

    Card Readers

    Proximity Card Reader

    The ProxPro® proximity card reader has weatherproof design and architecturally attractive enclosure which allows easy mounting indoors or outdoor

    Overview

    The ProxPro® proximity card reader has weatherproof design and architecturally attractive enclosure which allows easy mounting indoors or outdoors.

    The ProxPro Reader is ideal for applications requiring a larger read range. Offers an optional, fully integrated personal identification number keypad for heightened security

    Features & Benefits:
    • Security – Includes a tamper switch to provide notification of reader tampering. Recognizes card formats up to 84 bits, with over 137 billion unique codes
    • Audio-visual Indication – When a proximity card is presented to the reader, the red LED flashes green and the beeper sounds. The multicolor LED and beeper can also be controlled individually by the host system
    • Diagnostics – On reader power-up, an internal self-test routine checks and verifies the setup configuration, determines the internal or external control of the LED and beeper, and initializes reader operation. An additional external loop-back test allows for the test equipment
    • Indoor/outdoor Design – Sealed in a rugged, weatherized polycarbonate enclosure designed to withstand harsh environments, providing reliable performance and a high degree of vandal resistance. Easily installed in any location, even with the optional keypad
    • Easily Interfaced - Interfaces with all existing Wiegand protocol access control systems. Output data in Wiegand or Clock-and-Data format, plus optional RS232 and RS422 serial interfaces.
    Certifications:
    • UL294/cUL (US)
    • FCC Certification (US)
    • IC (Canada)
    • CE (EU)
    • C-tick (Australia, New Zealand)
    • SRRC (China)
    • MIC (Korea)
    • NCC (Taiwan)
    • MIC (Japan)
    • iDA (Singapore)
    • RoHS