/content/hbtbt/ae/en/search-results.html

    Card Readers

    ProxPoint® Plus 6005 Reader

    ProxPoint® Plus 6005 Readers are 125 kHz mini mullion proximity reader that read cards with formats up to 85 bits and compatible with all standard access control systems

    Overview

    ProxPoint® Plus 6005 Readers are small sized, low cost reader features a beeper and multicolour LED which can be host and/or locally controlled. HID's ProxPoint® Plus reader combines multiple configuration options with an attractive, inconspicuous design and economical price. Its secure potted electronics are ideal for both indoor and outdoor applications. It comes with classic Series covers available in black, grey, white or beige. Designer Series covers available in black or grey

    Features & Benefits:
    • Features a beeper and multicolor LED which can be host and/ or locally controlled
    • Enables various beeper and LED configurations, depending on individual site requirements
    • Designed for mounting directly onto metal with no change in read range performance
    • Available with either Wiegand or Clock-and-Data (magnetic stripe data) output
    • Aesthetic design available in two cover designs and in four colors to match any decor
    • Includes multilingual installation manual