/content/hbtbt/ae/en/search-results.html

    card readers

    Reader, luminAXS, mifare DESFire RS-485 and Clock/Data

    LuminAXS mifare DESFire reader RS-485 and Clock/Data

    Overview

    Mifare DESFire-reader with elegant ergonomic housing design.

    Reads contactless Mifare cards and key fobs

    Features & Benefits:
    • Read contactless Mifare cards and key rings
    • Downwards compatible to Mifare Classic
    • RS-485-interface, up to 1200 m reading range
    • Automatic address to RS-485-BUS
    • Direct mounting to standard flush mounted boxes possible
    • Mostly vandal resistant
    • Low power consumption
    • Light ring
    • Surface independent mounting
    • Automatic range adaption of the antenna
    • Integrated buzzer (RS-485 operation)
    • Integrated sabotage contact RS-485 operation)
    Certifications:
    • EN 60529