Card Readers
Reader, luminAXS, proX Clock/Data
LuminAXS ProX Reader Clock-Data read proX1/ IK-2 and proX2/ IK3-cards. It uses own data carriers (ID cards and key rings).
LuminAXS ProX Reader Clock-Data read proX1/ IK-2 and proX2/ IK3-cards. It uses own data carriers (ID cards and key rings).
Features & Benefits:- Read proX1/IK2 and proX2/IK3 cards
- Clock/Data-interface
- Direct mounting to standard flush mounted boxes possible
- Mostly vandal resistant
- Low power consumption
- Light ring
- Surface independent mounting
- Automatic range adaption of the antenna
- Class A requested