/content/hbtbt/ae/en/search-results.html

    Card Readers

    Wall Reader

    Honeywell Security's WR9001FS is an online reader with write function for updating of transponders of SALTO Virtual Network.

    Overview

    Honeywell Security's WR9001FS is an online reader with write function for updating of transponders of SALTO Virtual Network. All online readers have read / write function and are connected via Ethernet (TCP/IP) to the workstation the SALTO software is running. Normally this is the same workstation IQ Multi-access or IQ System Control is installed.

    The online reader is required for updating of authorizations of transponders and distribution of blacklist information. Bookings and events of doors which are stored on the transponders are read here and transferred to the AC-software. So at least one online reader per system is required.