/content/hbtbt/ae/en/search-results.html

    Card Readers

    XPass 2 Outdoor Compact RFID Device

    XPass 2 Outdoor Compact RFID Devices are an outdoor compact RFID device based on state-of-the-art RFID technology supports dual-frequency 125kHz, 13.56MHz and multi-hardware platform

    Overview

    XPass 2 Outdoor Compact RFID Devices supports dual-frequency (125kHz / 13.56MHz) RFID technology and can read the mobile cards using NFC and BLE with the multi-form factor technology with mullion-mount, gang box-type and gang box keypad-type designs, XPass 2 can be installed in various environments.

    It is packed in a rugged IP65/IP67 rated dust & waterproof performance as well as IK08 rated vandal-proof structure, suitable for tough environment and outdoor installation. With IP67, XPass 2 is tightly sealed against invasive moisture, dust and liquid. This protection is achieved by Suprema's protective engineering which ensures that XPass 2 remains reliable and functioning in all type of environments. No matter how harsh the environment, it is the ideal choice for outdoor applications

    Features & Benefits:
    • Mobile Access
    • Industry standard communication via OSDP
    • Multi-type hardware structure
    • Enhanced security with the Secure Element
    • IP67 - Water and Dust Resistant
    • IK08 - Vandal Resistant
    • Multi-card Reading
    • Power over Ethernet
    Certifications:
    • CE
    • FCC
    • KC
    • RoHS
    • REACH
    • WEEE
    • SIG