/content/hbtbt/ae/en/search-results.html

    I/O Modules

    IQ500 and IQ528 I/O Modules

    The IQ®5-IO range of DIN rail mounted I/O expansion modules are designed for use with IQ500 and IQ528 controllers, to provide input and output channel connection points.

    Overview

    The IQ®5-IO range of I/O expansion modules are designed for use with the IQ5 controller, to provide input and output channel connection points.

    A comprehensive choice of I/O types is available including universal inputs/outputs (UIO), digital inputs (DI), digital/relay outputs (DO). A ‘hand-off -auto’ variant (8DO-HOA) is also available, offering manual override of module outputs.

    Integral I/O bus connectors allow easy and convenient ‘side-by-side’ module installation or, by using cable adapters, modules can be installed up to 300 metres apart.

    Features & Benefits:
    • Universal input/output, digital input, digital output variants
    • Hand-off -auto option (on 8DO-HOA)
    • Up to 300 I/O channels per controller (subject to licence)
    • T1L high-speed secure bus connection to controller
    • Side-by-side or remote connection options
    • Up to 300 metres (1000 ft) between cable connected modules
    • Powered from controller or external PSU
    • Two part I/O connectors for easy installation/commissioning
    • DIN rail mounting, DIN 19 size 2 standard enclosure
    Certifications:
    • UL 60730-1
    • CE
    • UKCA
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend