/content/hbtbt/ae/en/search-results.html

    Power Supplies

    DCPSU-24 Power Supply Unit

    The DCPSU range of single-phase primary switched mode power supplies can tolerate a wide range of supply voltage and are distinguished by their flat profile ideal for mounting in control panels for building and automation controls.

    Overview

    The DCPSU range of single-phase primary switched mode power supplies can tolerate a wide range of supply voltage and are distinguished by their flat profile ideal for mounting in control panels for building and automation controls.

    Available in 1.3 A, 2.5 A and 4 A DIN rail mounting packages, all units feature overvoltage and short-circuit protection.

    Features & Benefits:
    • Stabilized and adjustable output voltage
    • Power output OK LED
    • Parallel connection capability
    • Spring-loaded connector system
    • DIN rail mounting
    Certifications:
    • CL
    • cULus
    • CURus
    • EMC
    • GL
    • UL
    Others
    Name
    Description
    File Size
    Date
    Size
    DCPSU-24 24 VDC Power Supply Unit
    application/pdf 242.25 KB
    5/14/2023
    242.25 KB
    DCPSU-24 (24 VDC Power Supply Unit)
    application/pdf 1.13 MB
    4/5/2023
    1.13 MB
    DCPSU-24 24 VDC Power Supply Unit
    application/pdf 1.26 MB
    4/5/2023
    1.26 MB
    DCPSU-24 24 VDC Power Supply Unit
    application/pdf 457.61 KB
    5/14/2023
    457.61 KB
    IQVIEW7, 10, 15, 21 HTML5 Touchscreens for IQX
    application/pdf 566.14 KB
    5/14/2023
    566.14 KB
    Name
    Description
    File Size
    Date
    Size
    DCPSU-24 24 VDC Power Supply Unit
    application/pdf 242.25 KB
    5/14/2023
    242.25 KB
    DCPSU-24 (24 VDC Power Supply Unit)
    application/pdf 1.13 MB
    4/5/2023
    1.13 MB
    DCPSU-24 24 VDC Power Supply Unit
    application/pdf 1.26 MB
    4/5/2023
    1.26 MB
    DCPSU-24 24 VDC Power Supply Unit
    application/pdf 457.61 KB
    5/14/2023
    457.61 KB
    IQVIEW7, 10, 15, 21 HTML5 Touchscreens for IQX
    application/pdf 566.14 KB
    5/14/2023
    566.14 KB
    Name
    Description
    File Size
    Date
    Size
    DCPSU-24 24 VDC Power Supply Unit
    242.25 KB
    5/14/2023
    DCPSU-24 (24 VDC Power Supply Unit)
    1.13 MB
    4/5/2023
    DCPSU-24 24 VDC Power Supply Unit
    1.26 MB
    4/5/2023
    DCPSU-24 24 VDC Power Supply Unit
    457.61 KB
    5/14/2023
    IQVIEW7, 10, 15, 21 HTML5 Touchscreens for IQX
    566.14 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    DCPSU-24-1.3
    24Vdc Power Supply Input:100-240V Output:24Vdc 1.3A
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-24vdc-power-supply-unit-primaryimage
    DCPSU-24-1.3
    24Vdc Power Supply Input:100-240V Output:24Vdc 1.3A
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-24vdc-power-supply-unit-primaryimage