/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Enclosed DC Power Supply

    The enclosed Dc power supplies are non-isolated and linear. The enclosed Dc power supplies provides adjustable output and used for general purpose.

    Overview

    The enclosed Dc power supplies are non-isolated and linear. The enclosed Dc power supplies provides adjustable output and used for general purpose. Enclosed non-isolated Dc power supplies requires a separate ungrounded transformer when used in conjunction with 1/2 wave rectified power supplies, grounded 24V AC transformers, or when 24V AC and 24V DC are connected in common.

    Features & Benefits:
    • Auto-Reset functions
    • LED indications
    Certifications:
    • UL listed
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list