/content/hbtbt/ae/en/search-results.html

    Power Supplies

    Power Supplies

    Power units with 24 VDC output provide an ideal power supply for automation solutions owing to their high level of resistance to interference. They can also be used to operate high-output loads, as they can be heavily overloaded for short periods.

    Overview
    Power supplies Q.PS with 24V dc and three different short circuit modes for short circuit and overload protection. These power supplies are used in control panels, where 24V DC is required to supply PLCs, actors, sensors etc. Also high-output loads such as magnetic valves, motors, lamps etc. They can be used for applications in- building automation, industrial automation, infrastructure plants, such as water or sewage treatment, machineries, material handling, etc.


    Features & Benefits:
    • SBC power units with 24 VDC output provide an ideal power supply for automation solutions owing to their high level of resistance to interference. They can also be used to operate high-output loads, as they can be heavily overloaded for short periods. The full extent of their flexibility is demonstrated by the option to connect multiple devices in parallel to increase the maximum output current or to connect them in series to achieve different voltage levels.
    Certifications:
    • The CE mark according to 2004/108/EC Electromagnetic Compatibility and low voltage directive 2006/95/EC
    • cULUS LISTED 508 Industrial Control Equipment
    • EAC Mark of Conformity for Machinery Exports to Russia, Kazakhstan or Belarus
    • According to IEC/EN60950 (VDE0805) and EN50178 (VDE0160) for assembling devices. The unit must be installed according to IEC/EN60950
    • Immunity according to EN61000-6-2 Emission according to EN61000-6-4